©Endress+Hauser
Specs at a glance
Max. process pressure (static)
Maximum standard immersion length
Max. immersion length on request
Field of application
The protection tube is used to match RTD thermometers, such as TST414 from Endress+Hauser, to protect the insert from chemical corrosion. It has a locking screw to fasten the thermometer in place and allows an easy replacement of the thermometer. Due to the reduced wall thickness, it is suggested to use it in processes with slow or medium process flow velocity.
TA414 is used to match RTD thermometers, as TST414, to protect the probe from chemical corrosion. The locking screw fastens the thermometer in place and allows an easy replacement of the thermometer.
Due to the reduced wall thickness, it is suggested to use TA414 in processes where no strong flow is present.
Benefits
TA414 is used to match RTD thermometers, as TST414, to protect the probe from chemical corrosion
The locking screw fastens the thermometer in place and allows an easy replacement of the thermometer
Due to the reduced wall thickness, it is suggested to use TA414 in processes where no strong flow is present
Fundamental selection
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic / Application
metric style thermopocket for TST 414 threaded process connection
Maximum standard immersion length
Max. immersion length on request
Wetted part finishing (Ra)
Temperature range
-200...700 °C (-328...1.292 °F)
Max. process pressure (static)
Max. process pressure at 400 °C
depends on process connection
Most downloaded
TA414
English version - 11/2020
Pipe thermowell
threaded and with fixing screw
G½" process connection
EN
DE
05/11/2020
01/06/1998
Language:
English
Version:
05/11/2020
File size:
266.1 KB
File name:
TI00228TEN_1320.pdf
Technical Information
English version - 09/2005
Omnigrad TA series
Industrial protecting tubes
Language:
English
Version:
26/09/2005
File size:
127.9 KB
File name:
TI138ten.pdf
14 documents
Pipe thermowell threaded and with fixing screw G½" process connection
EN
German
05/11/2020
01/06/1998
Language:
English
Version:
05/11/2020
File size:
266.1 KB
File name:
TI00228TEN_1320.pdf
Omnigrad TA series Industrial protecting tubes
EN
French Chinese
26/09/2005
Language:
English
Version:
26/09/2005
File size:
127.9 KB
File name:
TI138ten.pdf
Operating instructions for thermowells for EAC approval
Language:
English
Version:
01/12/2016
File size:
1.3 MB
File name:
BA01469TEN_0116.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Language:
Spanish
Version:
20/04/2018
File size:
5.5 MB
File name:
FA00006Tes_Catalogo Temperatura_1818.pdf
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
The unit is not repairable
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all