©Endress+Hauser
Specs at a glance
Accuracy
class 1 acc. to IEC 60584
Response time
depending on configuration t50 = 3 s t90 = 7 s
Max. process pressure (static)
at 20 °C: 80 bar (1,160 psi)
Operating temperature range
Type K: max. 1.100 °C (max. 2.012 °F) Type J: max. 800 °C (max. 1.472 °F)
Max. immersion length on request
up to 30.000,00 mm (1.181,10'')
Field of application
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. The sensor may be used direct contact without thermowell or where the application requires it, spring load inside of a separate thermowell. Flexible configuration possible.
Fine Chemicals
Petrochemical industry
Power stations
Environmental engineering
Measuring range: –40 to 1 100 °C (–40 to 2 012 °F)
Static pressure range up to 75 bar dependent on the used process connection
Protection class: IP68
Benefits
Types of protection for use in hazardous locations: Intrinsic safety (Ex ia), flameproof (Ex d), non-sparking (Ex nA)
High degree of insert compatibility and design as per DIN 43772
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
For plug-in/screw-in with sliding compression fitting
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic / Application
metric style modular temperature assembly for heavy duty applications suitable for hazardous areas threaded process connection without neck
Thermowell / protection tube
without (not intended to use with thermowell)
Insert / probe
mineral insulated (MI), flexible
Outer diameter protection tube / Insert
3,0 mm (0,12'') 6,0 mm (0,24'')
Max. immersion length on request
up to 30.000,00 mm (1.181,10'')
Material protection tube/ thermowell
1.4404 (316L) Alloy 600 (2.4816)
Process connection
male thread: NPT1/2" NPT3/4" compression fitting: NPT1/2" NPT3/4"
Operating temperature range
Type K: max. 1.100 °C (max. 2.012 °F) Type J: max. 800 °C (max. 1.472 °F)
Max. process pressure (static)
at 20 °C: 80 bar (1,160 psi)
Accuracy
class 1 acc. to IEC 60584
Response time
depending on configuration t50 = 3 s t90 = 7 s
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
ATEX II IECEx NEPSI EAC Ex Explosion proof
Certification
Gost Metrology SIL (transmitter only)
Most downloaded
Omnigrad S TR65, TC65
Technical Information
English version - 01/2016
Modular thermometer, with optional RTD or TC insert, optional with
adjustable
compression fitting
EN
DE ES FR IT JA PL PT RU ZH
18/01/2016
18/04/2012
Language:
English
Version:
18/01/2016
File size:
847.3 KB
File name:
TI01031TEN_0216.pdf
Mesure de température
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
44 documents
Omnigrad S TR65, TC65
Technical Information
Modular thermometer, with optional RTD or TC insert, optional with adjustable compression fitting
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
18/01/2016
18/04/2012
Language:
English
Version:
18/01/2016
File size:
847.3 KB
File name:
TI01031TEN_0216.pdf
Technical Information
Omnigrad S TC65
Thermocouple thermometer EEx-d certified, no replaceable insert, no thermowell, process connection threaded fixed or compression fitting PCP (4...20 mA), HART® or PROFIBUS-PA® electronics
EN
German French Italian Russian
01/07/2005
Language:
English
Version:
01/07/2005
File size:
872 KB
File name:
TI288Ten_0705.pdf
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da Ex ia IIIC Txxx °C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
28/03/2023
20/12/2021
03/05/2016
28/11/2012
01/06/2009
Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
RTD / TC Thermometer ATEX, IECEx: Ex db IIC T6 Ga/Gb Ex db IIC T6 Gb Ex ta/tb IIIC Txxx °C Da/Db Ex tb IIIC Txxx °C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
20/02/2023
16/05/2022
11/02/2021
28/11/2016
04/12/2015
Language:
English
Version:
20/02/2023
File size:
471.3 KB
File name:
XA00084REN_0423-00.pdf
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
30/03/2023
18/07/2022
10/07/2019
28/11/2016
28/11/2012
Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
RTD / TC Thermometer 1Ex d IIC T6...T1 Gb X Ex tb IIIC 85 °C....450 °C Da X Ga/Gb Ex d IIC T6...T1 X Ex ta/tb IIIC 85 °C...450 °C Da/Db X
EN
Russian
13/03/2020
02/11/2016
Language:
English
Version:
13/03/2020
File size:
194.8 KB
File name:
XA01450TEN_0220.pdf
Omnigrad TRxx, TCxx, TxCxxx
RTD/TC modular thermometers 0Ех ia IIC T6…T1Ga Х Ga/Gb Ех ia IIC T6…T1 Ga Х Ех ia IIIC 85 °C…450 °C Da Х Ех ia IIIC 85 °C…450 °C Da/Db Х
EN
Russian
10/03/2020
02/11/2016
Language:
English
Version:
10/03/2020
File size:
171.9 KB
File name:
XA01459TEN_0220.pdf
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411,
TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
Thermometer Ex db IIC T1...T6 Gb
EN
Chinese
27/04/2023
31/07/2020
Language:
English
Version:
27/04/2023
File size:
471.5 KB
File name:
XA02108TEN_0223-00.pdf
XA TRxx, TCxx, TEC420, TS111, TM211, TM41x, TPx100, TSx310, TM1xx
RTD/TC thermometers ATEX: Ex nA IIC T6 Gc Ex ec IIC Txxx°C Gc Ex tc IIIC Txxx°C Dc
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish Chinese
20/11/2023
13/12/2022
14/03/2022
23/05/2019
04/08/2017
Language:
English
Version:
20/11/2023
File size:
452.6 KB
File name:
XA00044REN_2023-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Fixing kit cpl.TMT8x/7x (european)
Set O-ring 74x3 75° VMQ Silicon
Drawing number
Order code
F
TA50-
iTEMP TMT82, Transmitter HART
Drawing number
Order code
B
TMT82-
iTEMP TMT84, Transmitter PA
Drawing number
Order code
B
TMT84-
iTEMP TMT85, Transmitter FF
Drawing number
Order code
B
TMT85-
Display Unit Head Transmitter
Drawing number
Order code
B
TID10-
Readwin 2000 Operation + Read. software
Drawing number
Order code
D
TA30H-
Gasket spares TA50-GB/NB/HB/PB/BB/CB/DB
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all