©Endress+Hauser
Specs at a glance
Accuracy
class AA acc. to IEC 60751 class A acc. to IEC 60751 class B acc. to IEC 60751
Response time
depending on configuration
Max. process pressure (static)
at 20 °C: 100 bar (1.450 psi) depends on configuration
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) StrongSens: -50 °C … 500 °C (-58 °F … 932 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. immersion length on request
up to 24" (609 mm) others on request
Field of application
The robust device with a barstock thermowell is a complete unit ready for use with various housing transmitter heads to meet the application and space requirement needs. The unit offers enhanced measurement accuracy and reliability. A variety of process connections, dimensions, and materials (like 316L SS and Hastelloy C276) offer flexible application possibilities.
The TH13 temperature sensors are RTD assemblies installed in thermowells and designed for use in all types of process industries, including heavy industries, due to their rugged design. The sensor is made up of a measurement probe with an insulated RTD element, sheath and a thermowell made of barstock material.
The sensor assemblies can be used in process industries such as:
Chemicals
Petrochemical
Power plants
Refineries
Offshore platforms
Benefits
High flexibility due to modular assembly with standard terminal heads and customized immersion length
One Source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications. Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor and transmitter assembly for a complete point solution
All iTEMP® transmitters provide long term stability ≤ 0.05 % per year
Fast response time with reduced/tapered tip form
Head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Measuring principle
Resistance Temperature Detector
Characteristic / Application
US style modular temperature assembly threaded process connection process connection as weld in version with extension incl. thermowell
Thermowell / protection tube
Insert / probe
mineral insulated (MI), flexible PTFE-insulated, rigid
Outer diameter protection tube / Insert
3/4'' (19,05 mm) 1'' (25,40 mm) 17/16'' (26,99 mm) 15,88 mm ...33,40 mm (0,63'' ...1,31'')
Max. immersion length on request
up to 24" (609 mm) others on request
Material protection tube/ thermowell
316/316L A105 AlloyC276 others on request
Process connection
male thread: NPT1/2" NPT3/4" NPT1" weld in version socket weld version 1"
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) StrongSens: -50 °C … 500 °C (-58 °F … 932 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. process pressure (static)
at 20 °C: 100 bar (1.450 psi) depends on configuration
Accuracy
class AA acc. to IEC 60751 class A acc. to IEC 60751 class B acc. to IEC 60751
Response time
depending on configuration
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
transmitter only FM IS CSA IS FM/CSA IS
Most downloaded
RTD TH13, TH14 and TH15
English version - 01/2023
RTD assemblies in thermowells with spring loaded insert and enclosure
for process industry
EN
DE ES FR
10/01/2023
11/01/2021
31/05/2018
07/12/2015
28/03/2012
Language:
English
Version:
10/01/2023
File size:
1.8 MB
File name:
TI00110REN_1723-00.pdf
TH13
Compact instructions
English version - 02/2013
RTD Assembly in thermowell
EN
ES
04/02/2013
05/07/2007
02/07/2007
Language:
English
Version:
04/02/2013
File size:
680.2 KB
File name:
Ka00190ren_0612.pdf
16 documents
RTD assemblies in thermowells with spring loaded insert and enclosure for process industry
EN
German Spanish French
10/01/2023
11/01/2021
31/05/2018
07/12/2015
28/03/2012
Language:
English
Version:
10/01/2023
File size:
1.8 MB
File name:
TI00110REN_1723-00.pdf
TH13
Compact instructions
RTD Assembly in thermowell
EN
Spanish
04/02/2013
05/07/2007
02/07/2007
Language:
English
Version:
04/02/2013
File size:
680.2 KB
File name:
Ka00190ren_0612.pdf
Control Drawing CSA Intrinsically Safety, Nonincendive THxx, Txx Series,
TU111, TU121, TU211, TU221
Installation Notes for Hazardous Locations
Language:
English
Version:
02/11/2006
File size:
72.5 KB
File name:
160100112.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
GATED CONTENT: Utility savings concepts for the
food and beverage industry
GATED CONTENT: Innovative instrumentation, comprehensive energy management, and robust energy reduction strategies benefit food & beverage processors by providing lower operational cost savings, increased brand perception and achievement of sustainability goals.
Language:
English
Version:
19/02/2024
File size:
5.2 MB
File name:
PU01559B24EN012400 - PP2_Food_Beverage_Technical_Article.pdf
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Language:
Spanish
Version:
20/04/2018
File size:
5.5 MB
File name:
FA00006Tes_Catalogo Temperatura_1818.pdf
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Mounting bracket SS316L, tube 1,5-3"
Fixing kit cpl.TMT180,181,182,187 USA
Fixing kit cpl. TMT8x/7x USA(american)
Mounting bracket,North American region standard model,stainl.steel wall/tube 2"
Cable gland NPT1/2, North American region standard model,2xD0.5 cables
Mounting bracket 2"tube V4A
Gasket 67.5x2.9x1.5 VMQ/PTFE, 5 pieces
Housing filter plastic F15, 3 pieces
Display HART5 + fitting kit + twist protection
Display HART7 + fitting kit + twist protection
Display fitting kit + twist protection
Housing cover blind, Alu + O-ring
Drawing number
Order code
F
TMT142X-HI
Housing cover cpl. for display, Alu + O-ring
Drawing number
Order code
F
TMT142X-HL
Display HART5 + fitting kit + twist protection
Display PA/FF + fitting kit + twist protection
Display fitting kit + twist protection
Housing cover blind, Alu + O-ring
Drawing number
Order code
F
TMT162X-HI
Housing cover cpl. for display, Alu + O-ring
Drawing number
Order code
F
TMT162X-HL
Term.block DIN B (42mm) 3 term. 5 pc
Term.block DIN B (42mm) 4 term. 5 pc
iTHERM Insert imperial TS212
Drawing number
Order code
A
TS212-
RTD Insert TU111, General Purp, US Style
Drawing number
Order code
A
TU111-
Drawing number
Order code
A
TA30R-
Thermowell TU53, Screw In US Style
Drawing number
Order code
C
TU53-
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
iTEMP TMT82, Transmitter HART
iTEMP TMT84, Transmitter PA
Thermowell TU51, Weld-in US Style
Drawing number
Order code
B
TU51-
Thermowell TU52, Socked Weld US Style
Drawing number
Order code
D
TU52-
Drawing number
Order code
F
TMT162G-
Display Unit Head Transmitter
Enclosure TU401, US Style
Drawing number
Order code
F
TU401-
Drawing number
Order code
F
TMT142G-
iTEMP TMT180, Head Transmitter Pt100
iTEMP TMT85, Transmitter FF
Readwin 2000 Operation + Read. software
RTD Assembly TH15, Spring US Style
Cable gland NPT1/2, D4.5-8.5 IP68
O-Ring 88x3 HNBR 70° Shore PTFE
Display fitt. kit field housing
Spare Parts Kit Cover TA30R
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all