©Endress+Hauser
Specs at a glance
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751
Max. process pressure (static)
at 20°C: 250 bar (3.626 psi) depends on configuration
Operating temperature range
PT 100: -200 °C ...600 °C (-328 °F ...1.112 °F)
Max. immersion length on request
up to 96" (2439 mm) others on request
Field of application
The high modular thermometer is used for several applications in almost all industries. Examples are heat exchangers, dryers, process reactors , reactor stations, etc. With different head transmitter it's a complete unit ready for use with enhanced measurement accuracy and reliability. It also enables very fast response times, due to direct contact measurement without thermowell. A variety of process connections and dimensions offer flexible application possibilities.
The TH11 temperature sensors are RTD's designed for use in the process industry or factory automation type of environment. They are made up of a measurement probe with a RTD, insulation and sheath.
Among other applications the sensors can be used on:
Benefits
High flexibility due to modular assembly with standard terminal heads and customized immersion length
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications. Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor and transmitter assembly for a complete point solution.
All iTEMP® transmitters provide long term stability ≤ 0.05 % per year
Fast response time with reduced/tapered tip form
Head or field transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Measuring principle
Resistance Temperature Detector
Characteristic / Application
US style modular temperature assembly threaded process connection direct immersion style
Thermowell / protection tube
without (not intended to be used with thermowell)
Insert / probe
mineral insulated (MI), flexible PTFE-insulated, rigid
Outer diameter protection tube / Insert
1/8'' (3,18 mm) 3/16''(4,76 mm) 1/4'' (6,35 mm) 3/8'' (9,53 mm)
Max. immersion length on request
up to 96" (2439 mm) others on request
Material protection tube/ thermowell
Process connection
male thread: G1/2" NPT1/2" compression fitting: NPT1/8" NPT1/4"
Operating temperature range
PT 100: -200 °C ...600 °C (-328 °F ...1.112 °F)
Max. process pressure (static)
at 20°C: 250 bar (3.626 psi) depends on configuration
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
transmitter only FM IS CSA IS FM/CSA IS
Most downloaded
Technical Information for TH11 and TH12
English version - 12/2011
General purpose RTD with connection lead or conductor extension lead
wires for process and laboratory applications
Language:
English
Version:
06/12/2011
File size:
1.5 MB
File name:
TI00108ren_0111.pdf
TH11 and TH12
English version - 12/2022
General purpose RTD with terminal head or conductor extension lead wires
for process and laboratory applications
EN
DE ES FR
12/12/2022
04/01/2021
31/05/2018
04/09/2015
Language:
English
Version:
12/12/2022
File size:
1.6 MB
File name:
TI00108TEN_1622-00.pdf
12 documents
General purpose RTD with terminal head or conductor extension lead wires for process and laboratory applications
EN
German Spanish French
12/12/2022
04/01/2021
31/05/2018
04/09/2015
Language:
English
Version:
12/12/2022
File size:
1.6 MB
File name:
TI00108TEN_1622-00.pdf
Technical Information for TH11 and TH12
General purpose RTD with connection lead or conductor extension lead wires for process and laboratory applications
Language:
English
Version:
06/12/2011
File size:
1.5 MB
File name:
TI00108ren_0111.pdf
TH11
Compact Instructions
RTD Temperature Sensor
Language:
English
Version:
04/02/2013
File size:
698.9 KB
File name:
Ka00178ren_1312.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Language:
Spanish
Version:
20/04/2018
File size:
5.5 MB
File name:
FA00006Tes_Catalogo Temperatura_1818.pdf
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Gasket 67.5x2.9x1.5 VMQ/PTFE, 5 pieces
Housing filter plastic F15, 3 pieces
Display HART5 + fitting kit + twist protection
Drawing number
Order code
A
TMT142X-DA
Display HART7 + fitting kit + twist protection
Drawing number
Order code
A
TMT142X-DB
Display fitting kit + twist protection
Drawing number
Order code
A
TMT142X-DC
Display HART5 + fitting kit + twist protection
Display PA/FF + fitting kit + twist protection
Display fitting kit + twist protection
Display HART7 + fitting kit + twist protection
Cover latch spares kit field housing
O-Ring 88x3 HNBR 70° Shore PTFE
Set O-ring 74x3 75° VMQ Silicon (5 pcs.)
Housing cover blind, Alu + O-ring
Drawing number
Order code
A
TMT142X-HI
Housing cover cpl. for display, Alu + O-ring
Drawing number
Order code
A
TMT142X-HL
Mounting bracket,North American region standard model,stainl.steel wall/tube 2"
Cable gland NPT1/2, North American region standard model,2xD0.5 cables
Mounting bracket 2"tube V4A
Housing cover blind, T17 316L
Drawing number
Order code
A
TMT162X-HE
Housing cover cpl. for display, T17,316L Polycarbonate
Drawing number
Order code
A
TMT162X-HF
Housing cover blind, Alu Ex d FM XP + O-ring CSA XP only as cover of terminal part
Drawing number
Order code
A
TMT162X-HH
Housing cover blind, Alu + O-ring
Drawing number
Order code
A
TMT162X-HI
Housing cover cpl. for display,Alu Ex d + O-ring
Drawing number
Order code
A
TMT162X-HK
Housing cover cpl. for display, Alu + O-ring
Drawing number
Order code
A
TMT162X-HL
Fixing kit cpl. TMT8x/7x USA(american)
Enclosure TU401, US Style
Drawing number
Order code
A
TU401-
Compression Fitting, threaded TU301
Readwin 2000 Operation + Read. software
Drawing number
Order code
A
TA30H-
Drawing number
Order code
A
TA30R-
Drawing number
Order code
A
TMT142G-
Drawing number
Order code
A
TMT162G-
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
iTEMP TMT82, Transmitter HART
iTEMP TMT84, Transmitter PA
iTEMP TMT85, Transmitter FF
Display Unit Head Transmitter
Adapter NPT1/2/M20x1.5 cable entry
Drawing number
Order code
A
51004387
Cable gland NPT1/2, D4.5-8.5 IP68
Drawing number
Order code
A
51006845
Mounting bracket SS316L, tube 1,5-3"
Drawing number
Order code
A
51007995
Spare Parts Kit Cover TA30R
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all