Specs at a glance
-
Input
Camera:
• 5 MP camera on the back with auto focus and LED flash with 1500 mcd
• 2 MP camera on the front
Scanner:
• 1D/2D barcode scanner
Field of application
The Field Xpert SMT70 tablet PC for device configuration enables mobile plant asset management in hazardous (Ex zone 2) and non-hazardous areas. It is suitable for commissioning and maintenance staff to manage Endress+Hauser and third-party field instruments with a digital communication interface and documents the progress of the work.
The SMT70 is designed as a complete solution, comes with a pre-installed driver library and is an easy-to-use, touch-enabled tool for managing devices throughout their entire life cycle.
Tip: The Netilion Library application is a valuable addition to Field Xpert. Netilion Library stores and manages all documents created with Field Xpert in the Endress+Hauser Cloud. So everything is secure, up-to-date and available everywhere.
Benefits
-
High-performance, robust tablet with large 11.6" display and a battery runtime of up to 14 hours.
-
Touch-enabled device configuration software for optimized asset management.
-
Direct link to Netilion, Endress+Hauser's IIoT ecosystem.
-
Pre-installed device driver libraries for all of the important industrial protocols.
-
Fast connection to devices with a single click thanks to automatic hardware detection. Online application software and DTM/driver update service offer new functionality and maximum security.
-
Integrated Heartbeat Verification incl. PDF documentation.
-
Connection to Endress+Hauser Bluetooth and WLAN devices- perfect for difficult-to-access instruments. Field Xpert also uses the most secure Bluetooth connection for its wireless connectivity!
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Field Xpert SMT70
English version - 10/2022
Universal, high-performance tablet PC for device configuration in Ex Zone 2 and non-Ex areas
EN 31/10/202231/03/202231/01/202028/06/201917/12/2018Language:
English
Version:
31/10/2022
File size:
1 MB
File name:
TI01342SEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
BA Field Xpert SMT70
English version - 06/2023
Universal, high-performance tablet PC for device configuration in Ex Zone 2 and non-Ex areas
EN 19/06/202331/10/202231/03/202203/02/202028/06/2019Language:
English
Version:
19/06/2023
File size:
2.8 MB
File name:
BA01709SEN_0823-00.pdf
-
-
-
Technical Information (TI)
TI Field Xpert SMT70
Universal, high-performance tablet PC for device configuration in Ex
Zone 2 and non-Ex areasEN 31/10/202231/03/202231/01/202028/06/201917/12/2018Language:
English
Version:
31/10/2022
File size:
1 MB
File name:
TI01342SEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
BA Field Xpert SMT70
Universal, high-performance tablet PC for device configuration in Ex
Zone 2 and non-Ex areasEN 19/06/202331/10/202231/03/202203/02/202028/06/2019Language:
English
Version:
19/06/2023
File size:
2.8 MB
File name:
BA01709SEN_0823-00.pdf
-
-
-
Manufacturer Information (MI)
Field Xpert SMT70 - Software Version 1.08.00
Manufacturer Information
for users regarding software and hardware updates
(following the NAMUR recommendation 53)EN 24/07/202319/04/202308/07/202217/02/202004/09/2019Language:
English
Version:
24/07/2023
File size:
115.2 KB
File name:
MI01422S_04_EN_09.23.pdf
-
-
-
Competence Brochure (CP)
Flyer "Starten Sie mit 6 einfachen Schritten", Field Xpert SMT70 Universeller, leistungsstarker Tablet PC für mobiles Plant Asset Management
Starten Sie mit 6 einfachen Schritten, Field Xpert SMT70
Der Tablet PC Field Xpert SMT70 für die Gerätekonfiguration ermöglicht
ein mobiles Plant Asset Management in explosions- (Ex-Zone 2) und nicht
explosionsgefährdeten Bereichen. Er eignet sich für das Inbetriebnahme-
und Wartungspersonal, um Endress+Hauser und 3rd-Party Feldinstrumente
mit digitaler Kommunikationsschnittstelle zu verwalten und den
Arbeitsfortschritt zu dokumentieren.Language:
German
Version:
17/05/2019
File size:
660.2 KB
File name:
CP01371S_04_DE_02.20.pdf
-
-
-
Competence Brochure (CP)
Field Xpert SMT70 - optimierte mobile Wartung
Promotion Flyer: Field Xpert SMT70 - optimierte mobile Wartung
Language:
German
Version:
17/05/2019
File size:
1.4 MB
File name:
CP01372S_04_DE_04.21.pdf
-
-
-
Competence Brochure (CP)
Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: the perfect bundle
Mobile Plant Asset Management
Field Xpert SMT7x & FieldPort SFP50: the perfect bundleLanguage:
English
Version:
15/01/2020
File size:
1.2 MB
File name:
CP01390S_04_EN_02.20.pdf
-
-
-
Competence Brochure (CP)
Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: Die perfekte Kombination
Mobile Plant Asset Management
Field Xpert SMT7x & FieldPort SFP50: Die perfekte KombinationLanguage:
German
Version:
15/01/2020
File size:
1.2 MB
File name:
CP01390S_04_DE_02.20.pdf
-
-
-
Competence Brochure (CP)
Field Xpert SMT70 - optimized mobile maintenance
Promotion Flyer: Field Xpert SMT70 - optimized mobile maintenance
Language:
English
Version:
17/05/2019
File size:
1.4 MB
File name:
CP01372S_04_EN_04.21.pdf
-
-
-
Competence Brochure (CP)
Flyer "Start with 6 easy steps", Field Xpert SMT70 Universal, high-performance tablet PC for mobile plant asset management
Start with 6 easy steps, Field Xpert SMT70
The Field Xpert SMT70 tablet PC for device configuration enables mobile
plant asset management in hazardous (Ex zone 2) and non-hazardous areas.
It is
suitable for commissioning and maintenance staff to manage
Endress+Hauser and
third-party field instruments with digital communication interface. This
tablet PC
is designed as a complete solution that comes with pre-installed driver
libraries and
is an easy-to-use, touch-enabled tool used to manage field instruments
during their
entire life cycle.Language:
English
Version:
17/05/2019
File size:
656.3 KB
File name:
CP01371S_04_EN_02.20.pdf
-
-
-
Case Study (CS)
Case Study Staatliches Hofbräuhaus, München Energiemonitoring
Energiemonitoring 4.0
Digitalisierung vereinfacht das Sammeln und Monitoring von Energiedaten
Case Study Staatliches Hofbräuhaus, MünchenLanguage:
German
Version:
11/12/2019
File size:
675.9 KB
File name:
CS01617B99DE0119_CS_Hofbraeu_SCREEN.pdf
-