Specs at a glance
-
Measurement range
0 to 80 mg/l CaCO3
0 to 80 mg/l with dilution function to maximum 16 to 1600 mg/l CaCO3 -
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
Unpressurized
Field of application
Liquiline System CA80HA offers precise online analysis of water hardness in drinking water and process water. It helps you optimize the control of water softening processes such as ion exchange or reverse osmosis and ensures optimal quality of products that are influenced by water hardness. The analyzer's automatic calibration and cleaning and its low reagent consumption reduce operating costs while advanced diagnostics with remote access ensure consistent process safety.
Liquiline System CA80HA supports you in monitoring total water hardness:
To optimize reverse osmosis and ion exchanger systems
To classify water hardness in drinking water
To ensure process water quality in production plants
Benefits
The water hardness analyzer uses the phthalein purple method, ensuring direct comparability to lab results
Fast commissioning with plug & play thanks to Memosens technology and user-friendly operation
Reduces operating costs thanks to automatic calibration and cleaning, low reagent consumption and long reagent lifetime with optional cooling module
Easy upgrade of functionality to a complete measuring station - by adding modules and connecting Memosens sensors.
Advanced diagnostics with remote access for increased process safety
Easy, tool-free maintenance
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Liquiline System CA80HA
English version - 11/2022
Colorimetric analyzer for total hardness
EN 30/11/202213/07/202114/02/202020/03/201805/05/2017Language:
English
Version:
30/11/2022
File size:
4.2 MB
File name:
TI01352CEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Liquiline System CA80HA
English version - 11/2022
Colorimetric analyzer for total hardness
EN 30/11/202213/07/202113/01/202020/03/201805/05/2017Language:
English
Version:
30/11/2022
File size:
6.2 MB
File name:
BA01772CEN_0522-00.pdf
-
-
-
Technical Information (TI)
Liquiline System CA80HA
Colorimetric analyzer for total hardness
EN 30/11/202213/07/202114/02/202020/03/201805/05/2017Language:
English
Version:
30/11/2022
File size:
4.2 MB
File name:
TI01352CEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
Liquiline System CA80HA
Colorimetric analyzer for total hardness
EN 30/11/202213/07/202113/01/202020/03/201805/05/2017Language:
English
Version:
30/11/2022
File size:
6.2 MB
File name:
BA01772CEN_0522-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80HA
Colorimetric analyzer for total hardness
EN 31/05/202116/12/201905/05/2017Language:
English
Version:
31/05/2021
File size:
3 MB
File name:
KA01331CEN_0321.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration,PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Special Documentation (SD)
Liquiline CM44x, Liquiline CM44xR, Liquiline CM44P, Liquiline System CA80xx, Liquistation CSFxx
Data transmission via PROFINET
EN 09/06/202214/10/2019Language:
English
Version:
09/06/2022
File size:
2.6 MB
File name:
SD02490CEN_02.22.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
Webserver Guideline
EN 27/01/202014/08/201928/07/201710/05/2013Language:
English
Version:
27/01/2020
File size:
879 KB
File name:
SD01190CEN_04.20.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
PROFIBUS Guideline
EN 09/06/202227/01/202014/08/201908/09/201727/02/2014Language:
English
Version:
09/06/2022
File size:
1.9 MB
File name:
SD01188CEN_06.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
Modbus Guideline
EN 31/05/202224/01/202027/11/201914/07/201722/07/2014Language:
English
Version:
31/05/2022
File size:
1.8 MB
File name:
SD01189CEN_07.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
EtherNet/IP guideline
EN 09/06/202224/01/202027/11/201914/07/201728/07/2014Language:
English
Version:
09/06/2022
File size:
2 MB
File name:
SD01293CEN_06.22.pdf
-