©Endress+Hauser
Liquistation CSF34 is an automatic water sampler for monitoring wastewater treatment plants, sewage networks, surface water and industrial processes in accordance with US and Canadian regulations.
©Endress+Hauser
Heartbeat Technology allows status-oriented maintenance of the automatic water sampler..
©Endress+Hauser
Liquistation CSF34 with vacuum pump. It is used for most standard sampling applications as it offers accurate, reproducible sample volumes and a high sample transport velocity.
©Endress+Hauser
Liquistation CSF34 with peristaltic pump. This version is recommended when cyclic rinsing of the suction line or variable sample volumes are desired.
Specs at a glance
Process temperature
Sample temperature 2 to 50°C (36 to 122°F)
Field of application
Sampling made safe and easy. Liquistation CSF34 complies with North American water regulation and features a fail-safe cooling system and vandalism-proof housing guaranteeing outstanding safety for your samples. Easy, menu-guided sample programming and tool-free maintenance save you time in your everyday tasks. Liquistation can be upgraded to a complete measuring station for modern environmental monitoring at any time giving you the flexibility to address future demands.
Liquistation CSF34 is available in the USA, Canada, and Mexico. It is suitable for the following applications:
Municipal and industrial wastewater treatment plants
Stormwater, watershed, and river monitoring
Resource water
Laboratories and water authorities
Determination of total maximum daily loads (TMDL)
Monitoring of liquid media in industrial processes
Benefits
Automatic water sampling in full compliance with US and Canadian regulations and the ISO 5667 standard
100% adaptable to any monitoring task from time- or flow-controlled sampling to event-controlled sampling
By connecting up to four Memosens sensors, the sampler can be upgraded to a fully-fledged measuring station (e.g. for event monitoring)
Offers all the benefits of the Liquiline platform, such as uniform operation of all devices, easy expandability and reduced need for spare part stock thanks to standardized components
Fully integrable in any process control system thanks to digital fieldbus communication and remote access via web server
Quick cleaning and maintenance thanks to easy, tool-free removal of wetted parts
Heartbeat Technology enables status-oriented maintenance of the device, saving resources and costs
Success stories
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Toilet flushing with a fresh sea breeze
Using seawater to flush toilets can save a lot of drinking water. To ensure a constant water supply, the sensors used must function reliably to meet the water quality objectives (WQO).
Read the full story
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Dosing system
Vacuum pump system Peristaltic pump system
Process temperature
Sample temperature 2 to 50°C (36 to 122°F)
Cooling
active, dynamic cooling unit
Heating
Evaporator and defrosting unit mounted in compact housing
Input
Analogue: 2, galvanically isolated Binary: 2, galvanically isolated Optionl: 1 to 4 digital sensor inputs
Output / communication
Binary: 2, galvanically isolated Optionl: 2 to 6 relay, 2 to 6 current outputs
Interface
CDI Optional Ethernet, PROFIUS DP, Modbus RS485, Modbus TCP
Data logger
All events and data Sampling statistics
Power supply
100 to 120/200 to 240 VAC +-10%, 50/60Hz
Dimension
1258 x 753 x 625 mm (h x b x t) 49.5 x 29.7 x 24.6 inch (h x w x d)
Accessories
Dosing system Housing equipment Electrical equipment
Options
Interface to digial sensors Fieldbuscommunication
Most downloaded
Liquistation CSF34
English version - 10/2022
Automatic stationary sampler for liquid media; integrated controller
with up to four measuring channels and digital Memosens technol
ogy
EN
DE ES FR IT JA PT RU ZH
06/10/2022
15/05/2020
08/11/2019
30/01/2019
30/06/2017
Language:
English
Version:
06/10/2022
File size:
5.3 MB
File name:
TI00478CEN_0922-00.pdf
Liquistation CSF34
Operating Instructions
Operation & settings
English version - 05/2013
Automatic sampler for liquid media
Language:
English
Version:
06/05/2013
File size:
6.9 MB
File name:
BA00482CEN_0213.pdf
74 documents
Automatic stationary sampler for liquid media; integrated controller with up to four measuring channels and digital Memosens technol ogy
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
06/10/2022
15/05/2020
08/11/2019
30/01/2019
30/06/2017
Language:
English
Version:
06/10/2022
File size:
5.3 MB
File name:
TI00478CEN_0922-00.pdf
Sensor inputs with Memosens protocol
EN
Czech German Spanish French Italian Japanese Polish Portuguese Russian Chinese
30/05/2022
28/02/2019
Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
Liquistation CSF34
Operating Instructions
Maintenance & diagnostics
Automatic sampler for liquid media
Language:
English
Version:
06/05/2013
File size:
3.8 MB
File name:
BA00483CEN_02.13.pdf
Automatic sampler for liquid media
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
06/10/2022
03/05/2021
19/03/2020
08/11/2019
25/05/2018
Language:
English
Version:
06/10/2022
File size:
8 MB
File name:
BA00478CEN_1122-00.pdf
Liquistation CSF34
Operating Instructions
Calibration
Automatic sampler for liquid media
Language:
English
Version:
06/05/2013
File size:
1.4 MB
File name:
BA00484CEN_0213.pdf
Liquistation CSF34
Operating Instructions
Operation & settings
Automatic sampler for liquid media
Language:
English
Version:
06/05/2013
File size:
6.9 MB
File name:
BA00482CEN_0213.pdf
Automatic sampler for liquid media
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
06/10/2022
19/03/2020
08/11/2019
30/06/2017
09/02/2016
Language:
English
Version:
06/10/2022
File size:
4.7 MB
File name:
KA01169CEN_0722-00.pdf
Components of cooling module set
Replacement for Liquistation CSFxx sampler
EN
German
03/08/2022
30/06/2022
Language:
English
Version:
03/08/2022
File size:
3.8 MB
File name:
EA01433CEN_0222-00.pdf
For the maintenance of vacuum samplers
Language:
English
Version:
29/09/2022
File size:
5.7 MB
File name:
EA01441CEN_0122-00.pdf
Module 485MB or 485DP For Ethernet configuration,PROFIBUS DP, Modbus RS485
Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Maintenance kit sampler CSV18
Kit CSF48: Downpipe to rotary tap
Kit CSF48: axis rotary tap complete
Kit CSF48: Rotary tap drive
Kit CSF48 air cond. unit: bellow
Kit CSF48: Power supply 100-240 V AC
Kit CSF48: housing for modules
Kit CSF48: adapter cable BASE-E module
Kit CSF48: datacable base module - FMSY1
Kit CSF48: rechargeable battery pack
Kit CSF48: set of gaskets for doors
Kit CSF48: set of ventilation grid (2x)
Kit CSF48: upper door advanced
Kit CSF48: upper door advanced w. window
Kit CSF48: lower door advanced
Kit CSF48: upper rear panel advanced
Kit CSF48: lower rear panel advanced
Kit CSF48: Airmanager complete
Kit CSF48 Airmanager: tubing set
Kit CSF48 Airmanager: hose clamp set
Kit CSF48: Flange dosing unit conductive
Kit CSF48: Flange dosing unit capacitive
Kit CSF48: Glass dosing chamber
Kit CSF48: Acryl dosing chamber
Kit CSF48 Dosing unit: set of gaskets
Kit CSF48: dosing tube 350ml with o-ring
Kit CSF48 Dosing tube: intake pipe
Kit CSF48: capacitive sensor
Kit CSF48: cable set capacitive sensor
Kit CSF48: 3 contact spring + cable
Kit CSF48: suction hose internal cpl.
Kit CSF48 suction hose: fastening clip
Kit CSF48: sample feed 13 mm
Kit CSF48: angle piece 110° 3 pcs
Kit CSF48 Membrane pump complete 8m
Kit CSF48: air filter for Membrane pump
Kit CSF48: Diaphragm hose clamp w. tool
Kit CSF48: 2 Diaphragm without tool
Kit CSF48 Hose pump: pump head
Kit CSF48: carrier plate vac. acryl con.
Kit CSF48 Hose pump: pumphousing
Kit CSF48: carrier plate vac. acryl cap.
Kit CSF48 Hose pump: housing reed
Kit CSF48 Hose pump: pump motor
Kit Pressure sensor peristaltic
Kit CSF48 peristaltic: set of gaskets
Kit CSF48 peristaltic: connection hose
Kit CSF48: sample feed 10 mm
KIT CSF48 peristaltic tubing qty. 2
KIT CSF48 peristaltic tubing qty. 25
Kit CSF48: carrier plate peristaltic cpl
Kit CSF48: carrier plate perist. w. reed
Kit: 1x set of terminals basic module
Kit: 1x set of terminals module AOR
Kit: 1x set of terminals module 4R
Kit: 1x set of terminals module 2xAI,485
Activation code EtherNet/IP + Webserver
Activation code Modbus TCP + Webserver
Activation code Webserver for BASE2
Activation code PROFINET+Webserver BASE2
Activation code PROFIBUS DP 485 modules
Activation code ModbusRS485 485 modules
Activation code Liquiline inputs/outputs
Kit CSF48 Dosing tubing, qty 2
Kit CSF48 Dosing tubing, qty 25
Bottle tray + 12x 2 litre PE
Bottle tray + 24x 1 litre PE
Bottle tray 12x 1 + 6x 2 litre PE
Location insert for bottle tray
13 litre bottle PE + cap, quantity 1
25 litre bottle PE + cap, quantity 1
30 litre bottle PE + cap, quantity 1
60 litre bottle PE + cap, quantity 1
1 l wedge shaped bottle PE + cap, 24 pcs
2 l wedge shaped bottle PE + cap, 12 pcs
Suction line 10mm (3/8") ID, pvc
Suction line 10mm (3/8") ID, EPDM
Suction line 13mm (1/2") ID, pvc
Suction line 13mm (1/2") ID, EPDM
Suction line 16mm (5/8") ID, pvc
Suction line 16mm (5/8") ID, EPDM
Suction line 19mm (3/4") ID, pvc
Suction line 19mm (3/4") ID, EPDM
Kit CSF48 Strainer V4A/316(x) 10mm(3/8")
Kit CSF48 Strainer V4A/316(x) 13mm(1/2")
Kit CSF48 Strainer V4A/316(x) 16mm(5/8")
Kit CSF48 Strainer V4A/316(x) 19mm(3/4")
Kit CSF48: door stop (2x)
Retrofit kit distribution assembly CSF48
Retrofit kit stand, V4A; 316(x)
Retrofit kit flow through armature 316(x
Retrofit kit mounting stand 250mm
Retrofit kit 1x to 2x digital sensor
Upgrade Kit: Modul 485 + Profibus DP
Upgrade Kit: Modul 485 + Modbus RS485
Upgrade Kit: Modul ETH + Modbus TCP
Upgrade Kit: Modul ETH + EtherNet/IP
Upgrade code: Profibus DP module 485
Upgrade code: Modbus RS 485 module 485
Upgrade code: Modbus TCP f.module 485
Upgrade code: EtherNet/IP f.module 485
Upgrade code: 2x 0/4..20mA Output
Upgradecode: 2 digital sensor inputs
Upgr.code:EtherNet/IP+Webserver BASE2
Upgr.code Modbus TCP+Webserver BASE2
Upgrade code: Webserver for BASE2
Upgr.code: PROFINET+Webserver f. BASE2
Upgrade code Modbus TCP f.module ETH
Upgrade code EtherNet/IP f. module ETH
Upgradecode Heartbeat Verifi.+Monitoring
Kit: external CDI jack complete
SD-Card with Firmware, 1GB
SD-Card, 1GB, Industrial Flash Drive
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all