Specs at a glance
-
Measurement range
k=0,1: 0,04 to 500 µS/cm
-
Process temperature
-5 to 120 °C (23 to 248 °F)
For Sterilizsation: max. 150 °C at 5 bar
(Max. 302 °F at 73 psi) -
Process pressure
13 bar at 20 °C (188 psi at 68 °F)
9 bar at 120 °C (130 psi at 248 °F)
Field of application
Condumax CLS16D is a high-end conductivity sensor with certified hygienic design. It measures with highest precision providing you with reliable data for optimum process and product quality. Numerous certificates and various hygienic process connections ensure the perfect fit for your process. Condumax CLS16D is not the latest Memosens generation. To get information on the new Memosens CLS16E sensor with extended functionality, click here.
Condumax CLS16D measures conductivity in pure and ultrapure water applications for the monitoring and control of:
Ion exchangers
Reverse osmosis
Distillation
Electro-deionizing
Water for injection (WFI)
With its international explosion protection approvals, such as ATEX, FM, CSA and NEPSI, the digital sensor is suitable for hazardous area use.
Benefits
Highest precision and measuring accuracy
Hygienic design certified by EHEDG
Certified biocompatibility according to USP class VI and FDA compliance of all wetted materials
Sterilizable and autoclavable
Quality certificate stating the individual cell constant
Logging of sensor-specific data for easy traceability and predictive maintenance
Convenient maintenance strategy with Memobase Plus for easy calibration and sensor management
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information Condumax CLS16/CLS16D
English version - 10/2014
Conductivity conductively measured
EN 31/10/201410/09/201214/03/201101/04/201001/08/2007Language:
English
Version:
31/10/2014
File size:
739.2 KB
File name:
TI00227CEN_1514.pdf
-
-
-
Operating Instruction (BA)
Condumax CLS15D/16D/21D
English version - 06/2022
For contacting conductivity measurement in liquids
EN 01/06/202219/08/202027/01/202010/10/201731/07/2016Language:
English
Version:
01/06/2022
File size:
1.5 MB
File name:
BA01147CEN_0722-00.pdf
-
-
-
Technical Information (TI)
Technical Information Condumax CLS16/CLS16D
Conductivity conductively measured
EN 31/10/201410/09/201214/03/201101/04/201001/08/2007Language:
English
Version:
31/10/2014
File size:
739.2 KB
File name:
TI00227CEN_1514.pdf
-
-
-
Operating Instruction (BA)
Condumax CLS15D/16D/21D
For contacting conductivity measurement in liquids
EN 01/06/202219/08/202027/01/202010/10/201731/07/2016Language:
English
Version:
01/06/2022
File size:
1.5 MB
File name:
BA01147CEN_0722-00.pdf
-
-
-
Ex Safety Instruction (XA)
CLS50D, CLS50, CLS54, CLS15D, CLS16D, CLS21D, CLS82D
Supplement to: BA00182C, BA01591C, BA01147C, BA01326C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UK II 1G Ex ia IIC T3/T4/T6 GaEN 31/01/202220/10/2021Language:
English
Version:
31/01/2022
File size:
459.6 KB
File name:
XA02702CEN_0222-00.pdf
-
-
-
Ex Safety Instruction (XA)
Safety instructions Condumax CLS15D, CLS16D, CLS21D
Safety instructions for electrical apparatus for explosion-hazardous
zone 2EN 02/09/200901/04/2009Language:
English
Version:
02/09/2009
File size:
1.4 MB
File name:
XA227CA3_0909.pdf
-
-
-
Ex Safety Instruction (XA)
CLS15D, CLS16D, CLS21D, CLS50D, CLS50, CLS54, CLS82D
Safety instructions for electrical equipment in explosion-hazardous
areas
EAC Ex, 0Ex ia IIC T6/T4 Ga X
Supplement to:
BA01147C,BA00182C, BA01591C, BA01326CEN 01/03/202231/03/2021Language:
English
Version:
01/03/2022
File size:
507 KB
File name:
XA02375CEN_0222-00.pdf
-
-
-
Ex Safety Instruction (XA)
Safety instructions Condumax CLS15D, CLS16D, CLS21D
Safety instructions for electrical apparatus for explosion-hazardous
areasEN 02/09/200901/07/2008Language:
English
Version:
02/09/2009
File size:
1.3 MB
File name:
XA085CA3_0909.pdf
-
-
-
Special Documentation (SD)
SD Hygienic applications
Liquid analysis equipment
EN 29/08/202330/04/2021Language:
English
Version:
29/08/2023
File size:
512.7 KB
File name:
SD02751CEN_0223-00.pdf
-
-
-
Special Documentation (SD)
Memoclip
Äußere Kennzeichnung von digitalen Sensoren und Kabeln mit
Memosens-TechnologieEN 01/03/2007Language:
English
Version:
01/03/2007
File size:
284.4 KB
File name:
SD124Ca2.pdf
-
-
-
Fields of Activities (FA)
Catálogo Portfolio Analítica
Desde sensores hasta soluciones completas
Language:
Spanish
Version:
12/01/2017
File size:
1.5 MB
File name:
FA01018CES_Portfolio_Analitica_0216.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-