Specs at a glance
-
Process temperature
-60 °C...+280 °C
(-76 °F...+540 °F,
(300°C / 572 °F 50h, cumulated -
Process pressure / max. overpressure limit
Vacuum...100 bar
(Vacuum...1450 psi)
Field of application
Liquiphant FT70 is a point level switch for use in hazardous areas with all international certificates. FTL70 is especially designed for applications with high process temperatures up to 280°C and can be used for Safety Instrumented Systems up to SIL2, in homogeneous redundancy up to SIL3. An integrated second line of defense offers the highest degree of safety. Reliable measurement values, not affected by: changing media properties, flow, turbulences, gas bubbles, foam, vibrations or build-up.
Point level switch for all liquids.
Process connections: Threads and flanges
Temperature: -60 to +280°C (-76 to +540°F)
Pressure: -1 to +100bar (-14.5 to +1,450psi)
Sensor material: 316L, Alloy (PFA and Enamel on request)
International explosion protection certificates, overfill protection WHG, marine approvals, SIL
Benefits
Use in safety systems requiring functional safety to SIL2 in accordance with
IEC 61508/IEC 61511-1With welded gas tight feedthrough maximum safety in the event of damaged sensor
Wide variety of electronics, e.g. NAMUR, relay, thyristor, PFM signal output: the right connection for every process control system
Large number of process connections to choose from: universal usage
No calibration: quick, low-cost start-up
No mechanically moving parts: no maintenance, no wear, long operating life.
Monitoring of fork for damage: guaranteed functionFDA approved materials (PFA Edlon)
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Liquiphant S FTL70, FTL71 Technical Information
English version - 02/2017
High-temperature point level switch for all kinds of liquids
EN 13/02/201709/07/201016/06/200906/10/2005Language:
English
Version:
13/02/2017
File size:
962.1 KB
File name:
TI00354FEN_1316.pdf
-
-
-
Operating Instruction (BA)
Liquiphant M/S FTL50, FTL51, FTL50H, FTL51H, FTL51C, FTL70, FTL71 Electronic insert FEL50A PA
English version - 08/2004
Vibration Limit Switch Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals
EN 10/08/2004Language:
English
Version:
10/08/2004
File size:
836 KB
File name:
BA141FEN.pdf
-
-
-
Technical Information (TI)
Liquiphant S FTL70, FTL71 Technical Information
High-temperature point level switch for all kinds of liquids
EN 13/02/201709/07/201016/06/200906/10/2005Language:
English
Version:
13/02/2017
File size:
962.1 KB
File name:
TI00354FEN_1316.pdf
-
-
-
Operating Instruction (BA)
Liquiphant M/S FTL50, FTL51, FTL50H, FTL51H, FTL51C, FTL70, FTL71 Electronic insert FEL50A PA
Vibration Limit Switch
Level limit switch for all liquids.
Suitable for use in hazardous areas, food and pharmaceuticalsEN 10/08/2004Language:
English
Version:
10/08/2004
File size:
836 KB
File name:
BA141FEN.pdf
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant.
Sliding Sleeve
EN 01/05/200801/11/1998Language:
English
Version:
01/05/2008
File size:
314.8 KB
File name:
KA100fa6_0308.pdf
-
-
-
Short Instruction (KA)
Liquiphant S FTL70-########7##, FTL71-########7## Operating Instructions
High-temperature point level switch for all kinds of liquids
EN 20/01/201730/06/201631/07/201031/01/200618/03/2004Language:
English
Version:
20/01/2017
File size:
1.5 MB
File name:
KA00173FA6_1417.pdf
-
-
-
Short Instruction (KA)
Liquiphant S FTL70, FTL71 Operating Instructions
High-temperature point level switch for all kinds of liquids
EN 20/01/201729/06/201609/07/201001/02/2006Language:
English
Version:
20/01/2017
File size:
1.1 MB
File name:
KA00172FA6_1417.pdf
-
-
-
Short Instruction (KA)
Exchange of sensor on Liquiphant M/S
Exchange of sensor on Liquiphant M/S
EN 24/04/2012Language:
English
Version:
24/04/2012
File size:
398.2 KB
File name:
KA00529FA2_0908.pdf
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuctions Liquiphant M/S + FEL57
Selbsttest
Self testEN 27/02/201701/03/2002Language:
English
Version:
27/02/2017
File size:
227.1 KB
File name:
KA00147FA6_1316.pdf
-
-
-
Installation Instructions (EA)
EA Fork protection Marine application
Liquiphant
EN 31/01/2024Language:
English
Version:
31/01/2024
File size:
485.8 KB
File name:
EA01463FEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Diagnostics plug Installation instruction
Liquiphant M/S/FailSafe, Soliphant T/M
EN 24/04/201511/10/2012Language:
English
Version:
24/04/2015
File size:
71.5 KB
File name:
EA01063FA2_0215.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 terminal compartment Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 24/02/202215/08/201409/08/2012Language:
English
Version:
24/02/2022
File size:
119 KB
File name:
EA01050FA2_0322.pdf
-