©Endress+Hauser
Successor
The flowmeter for highest medium temperatures with an ultra-compact transmitter
Read more
The flowmeter for highest medium temperatures with genuine loop-powered technology
Read more
High-temperature flowmeter for process applications with a compact, easily accessible transmitter
Read more
High-temperature flowmeter for process applications as remote version with up to 4 I/Os
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
std_productprofile_product_usp_34659_1508940719. Dedicated to chemical and process applications with corrosive liquids and high medium temperatures.
Sensor features
Diverse applications – wide variety of wetted materials. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. Nominal diameter: max. DN 600 (24"). All common Ex approvals. Liner made of PTFE or PFA.
Transmitter features
std_productprofile_product_benefits_34656_1508940491. std_productprofile_product_benefits_34658_1508940614. std_productprofile_product_benefits_34657_1508940613. std_successorproducts_product_differentiating_tech_features_35324_1509527963. std_successorproducts_product_differentiating_tech_features_35325_1509527962. std_successorproducts_product_differentiating_tech_features_35326_1509527956.
Max. process pressure
PN10...40 Cl 150...300 JIS 10...20K AS 2129 Table E AS 4087 PN16
Medium temperature range
-40...+180°C (-40...+356°F)
Ambient temperature range
-20...+60°C -40...+60°C (optional)
Degree of protection
IP 67 (NEMA 4x) IP 68 (Nema 6P)
Display/Operation
Four line display with backlit Touch control
Outputs
4...20 mA Pulse / frequenz (aktive/passive) Relays Status
Digital communication
HART PROFIBUS PA Profibus DP FOUNDATION Fieldbus
Most downloaded
Proline Promag 50P, 53P
Technical Information
English version - 10/2017
Electromagnetic flowmeter for measuring the flow rate in chemical or
process
applications
EN
DE FR IT JA PL PT RU ZH
01/10/2017
18/02/2010
01/07/2005
01/02/2004
15/10/2003
Language:
English
Version:
01/10/2017
File size:
2.5 MB
File name:
TI00047DEN_1317.pdf
Proline Promag 53
PROFIBUS DP/PA
Operating Instructions
English version - 11/2017
Electromagnetic flowmeter
EN
DE ES FR IT PL
27/11/2017
01/02/2015
01/04/2014
28/06/2010
23/12/2009
Language:
English
Version:
27/11/2017
File size:
11.3 MB
File name:
BA00053DEN_1517.pdf
188 documents
Proline Promag 50P, 53P
Technical Information
Electromagnetic flowmeter for measuring the flow rate in chemical or process applications
EN
German French Italian Japanese Polish Portuguese Russian Chinese
01/10/2017
18/02/2010
01/07/2005
01/02/2004
15/10/2003
Language:
English
Version:
01/10/2017
File size:
2.5 MB
File name:
TI00047DEN_1317.pdf
Proline Promag 53
PROFIBUS DP/PA
Operating Instructions
Electromagnetic flowmeter
EN
German Spanish French Italian Polish
27/11/2017
01/02/2015
01/04/2014
28/06/2010
23/12/2009
Language:
English
Version:
27/11/2017
File size:
11.3 MB
File name:
BA00053DEN_1517.pdf
Proline Promag 53
MODBUS RS485
Description of Device
Functions
Description of the device functions (options and inputs). Additional documentation for Operating Instructions Proline Promag 53 MODBUS RS485.
Language:
English
Version:
01/10/2005
File size:
1.1 MB
File name:
BA118DEN.pdf
Proline Promag 53
FOUNDATION Fieldbus
Operating Instructions
Electromagnetic flowmeter
EN
German Russian
27/11/2017
01/02/2015
01/04/2014
01/12/2009
01/03/2002
Language:
English
Version:
27/11/2017
File size:
7.2 MB
File name:
BA00052DEN_1517.pdf
Proline Promag 53
HART
Operating Instructions
Electromagnetic flowmeter
EN
Bulgarian Czech German Spanish French Hungarian Italian Japanese Polish Portuguese Russian Chinese
27/11/2017
01/02/2015
01/12/2014
01/04/2014
18/12/2009
Language:
English
Version:
27/11/2017
File size:
9.9 MB
File name:
BA00047DEN_1617.pdf
Proline Promag 53
HART
Desription of Device Functions
Electromagnetic flowmeter
EN
Bulgarian Czech German Spanish French Hungarian Italian Japanese Polish Russian
01/12/2014
18/12/2009
01/03/2005
15/10/2003
01/06/2001
Language:
English
Version:
01/12/2014
File size:
1.2 MB
File name:
BA00048DEN_1314.pdf
Proline Promag 53
Modbus RS485
Operating Instructions
Electromagnetic flowmeter
EN
German
27/11/2017
01/02/2015
01/04/2014
23/12/2009
01/10/2005
Language:
English
Version:
27/11/2017
File size:
10.3 MB
File name:
BA00117DEN_1517.pdf
Proline Promag 53
FOUNDATION Fieldbus
Description of
Device Functions
Description of the device functions (0ptions and inputs). Additional documentation for Operating Instructions Proline Promag 53 FOUNDATION Fieldbus.
EN
German
05/05/2010
01/03/2002
Language:
English
Version:
05/05/2010
File size:
1.2 MB
File name:
BA051DEN_0709.pdf
Proline Promag 53
PROFIBUS DP/PA
Description of
Device Functions
Description of the device functions (options and inputs). Additional documentation for Operating Instructions PROline Promag 53 PROF IBUS-DP/-PA.
EN
German Spanish French Italian Polish
28/06/2010
01/10/2005
01/04/2001
Language:
English
Version:
28/06/2010
File size:
2.6 MB
File name:
BA054DEN_0610.pdf
Proline Promag 53
Brief Operating Instructions
Electromagnetic flowmeter
EN
German Spanish French Italian Dutch Portuguese Chinese
27/11/2017
09/09/2015
01/02/2015
01/04/2014
01/03/2011
Language:
English
Version:
27/11/2017
File size:
3.6 MB
File name:
KA00028DEN_1717.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit P.s.b. 50/51/53 85-260VAC
Drawing number
Order code
F
50096745
Kit p.s.b. 50/53 85-260VAC HE
Drawing number
Order code
F
71039466
Kit p.s.b. 50/53 85-260VAC HE
Drawing number
Order code
F
71039466
Kit P.s.b. 50/51/53 85-260VAC Ex
Drawing number
Order code
F
50096746
Kit p.s.b. 50/53 85-260VAC HE Ex
Drawing number
Order code
F
71039467
Kit P.s.b. 50/51/53 20-55VAC 16-62VDC
Drawing number
Order code
F
50096747
Kit p.s.b.50/53 20-55VAC 16-62VDC HE
Drawing number
Order code
F
71039468
Kit P.s.b. 50/51/53 20-55VAC16-62VDC Ex
Drawing number
Order code
F
50096744
Kit p.s.b.50/53 20-55VAC 16-62VDC HE Ex
Drawing number
Order code
F
71039469
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit meas. amplifier PMAG 53 WEA EX
Drawing number
Order code
B
50106088
Kit meas. amplifier 53 WEA HE Ex
Drawing number
Order code
B
71039458
Kit meas. amplifier PMAG 53 WEA
Drawing number
Order code
B
50106085
Kit meas. amplifier 53 WEA HE
Drawing number
Order code
B
71039454
Kit meas. amplifier PMAG 53 SEA EX
Drawing number
Order code
B
50106090
Kit meas. amplifier 53 SEA HE Ex
Drawing number
Order code
B
71039460
Kit meas. amplifier PMAG 53 SEA
Drawing number
Order code
B
50106087
Kit meas. amplifier 53 SEA HE
Drawing number
Order code
B
71039456
Kit meas. amplifier PMAG 53 EES EX
Drawing number
Order code
B
50106089
Kit meas. amplifier 53 EES HE Ex
Drawing number
Order code
B
71039459
Kit meas. amplifier PMAG 53 EES
Drawing number
Order code
B
50106086
Kit meas. amplifier 53 EES HE
Drawing number
Order code
B
71039455
Kit meas. amplifier Pmag 53 CN EX
Drawing number
Order code
B
50108134
Kit meas. amplifier 53 CN HE Ex
Drawing number
Order code
B
71039461
Kit meas. amplifier Pmag 53 CN
Drawing number
Order code
B
50108133
Kit meas. amplifier 53 CN HE
Drawing number
Order code
B
71039457
Kit amp. 53, HART7, DE+FR+IT+ES+EN, EX
Drawing number
Order code
B
71261676
Kit amp. 53,HART7, DE+FR+IT+ES+EN, HE,EX
Drawing number
Order code
B
71261679
Kit amp. 53, HART7, DE+FR+IT+ES+EN
Drawing number
Order code
B
71261680
Kit amp. 53, HART7, DE+FR+IT+ES+EN, HE
Drawing number
Order code
B
71261682
Kit amp. 53, HART7, RU+NL+PT+CS+EN, EX
Drawing number
Order code
B
71261684
Kit amp. 53,HART7, RU+NL+PT+CS+EN, HE,EX
Drawing number
Order code
B
71261685
Kit amp. 53, HART7, RU+NL+PT+CS+EN
Drawing number
Order code
B
71261686
Kit amp. 53, HART7, RU+NL+PT+CS+EN, HE
Drawing number
Order code
B
71261687
Kit amp. 53, HART7, ZH+PL+ID+EN, EX
Drawing number
Order code
B
71261688
Kit amp. 53, HART7, ZH+PL+ID+EN, HE, EX
Drawing number
Order code
B
71261689
Kit amp. 53, HART7, ZH+PL+ID+EN
Drawing number
Order code
B
71261690
Kit amp. 53, HART7, ZH+PL+ID+EN, HE
Drawing number
Order code
B
71261692
Kit amp. 53, HART7, JA+SV+NO+FI+EN
Drawing number
Order code
B
71261693
Kit amp. 53, HART7, JA+SV+NO+FI+EN, HE
Drawing number
Order code
B
71261694
Kit commodul Iout passive/Frequency Exi
Drawing number
Order code
C
50098302
Kit I/O Iout passive/Frequency HE Exi
Drawing number
Order code
C
71039479
Kit commodul Iout active/Frequency Exi
Drawing number
Order code
C
50098303
Kit I/O Iout active/Frequency HE Exi
Drawing number
Order code
C
71039478
Kit commodul current/freq./2Relay Ex
Drawing number
Order code
C
50098300
Kit I/O current/frequency/2Relay HE EX
Drawing number
Order code
C
71039475
Kit com 53/55/83/93 curr./freq. out Ex
Drawing number
Order code
C
50098301
Kit I/O current/frequency out HE EX
Drawing number
Order code
C
71039476
Drawing number
Order code
C
71066579
Kit I/O 50/53/55/80/83 Profib. PA HE Ex
Drawing number
Order code
C
71066580
Kit I/O Foundation Fieldbus C02 Ex
Drawing number
Order code
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Drawing number
Order code
C
71095035
Kit I/O Foundation Fieldbus C02 Ex
Drawing number
Order code
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Drawing number
Order code
C
71095035
Kit I/O Foundation Fieldbus HE C02 EX
Drawing number
Order code
C
71039483
Kit I/O Foundation Fieldbus HE C14 EX
Drawing number
Order code
C
71095037
Kit I/O 50/53/55/83/65/8ME Profib. DP Ex
Drawing number
Order code
C
71021742
Kit I/O 50/53/55/83 Profibus DP HE EX
Drawing number
Order code
C
71039484
Kit Com ModbusRS485+stat.In 2Interf.Ex
Drawing number
Order code
D
71021743
Kit I/O Modb.RS485+Stat.In 2Interf.HE EX
Drawing number
Order code
D
71039485
Kit I/O Profib. DP+Stat.In 2 Interf. Ex
Drawing number
Order code
D
50108002
Kit I/O Profib.DP+Stat.In 2 Interf.HE EX
Drawing number
Order code
D
71039486
Kit Commodul current out 3 Interface Ex
Drawing number
Order code
D
50096833
Kit I/O current out 3 Interface HE EX
Drawing number
Order code
D
71039477
Kit I/O Modul 53/83 Ethernet
Drawing number
Order code
D
71105712
Drawing number
Order code
2
50096834
Kit Sub PCB current out HE
Drawing number
Order code
2
71039487
Kit Sub PCB frequency out
Drawing number
Order code
3
50096835
Kit Sub PCB frequency out
Drawing number
Order code
3
50096835
Kit Sub PCB frequency out HE
Drawing number
Order code
3
71039489
Kit Sub PCB frequency out HE
Drawing number
Order code
3
71039489
Drawing number
Order code
4
50096837
Kit Sub PCB Status input HE
Drawing number
Order code
4
71039492
Drawing number
Order code
5
50096836
Drawing number
Order code
5
50096836
Drawing number
Order code
5
71039491
Drawing number
Order code
5
71039491
Drawing number
Order code
6
50098562
Kit Sub PCB current input HE
Drawing number
Order code
6
71039488
Kit Sub PCB 53/83 Ethernet
Drawing number
Order code
37
71105711
Kit display modul Wall enclosure
Drawing number
Order code
J
50096755
Drawing number
Order code
E
50096754
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
21
50094017
Kit Bus/connec.b.5X/40/8X/65 field hous.
Drawing number
Order code
G
50094016
Kit Bus/connec. board 53/83 Ethernet
Drawing number
Order code
G
71105709
Kit connec. board PMAG5X wall enclo.
Drawing number
Order code
19
50094015
Kit connec. board 50/53/55 wall encl.HE
Drawing number
Order code
19
71039496
Kit connec. board In/Output Wall encl
Drawing number
Order code
18
50094014
Kit connection board D/E/L/P/S/W FS
Drawing number
Order code
A
50098018
Kit connection board D/E/L/P/S/W FS HE
Drawing number
Order code
A
71039497
Kit Termin.Block field hous. 5X/8X/40/65
Drawing number
Order code
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit T-DAT Transmitter Data Chip
Drawing number
Order code
1
50094004
Kit S-Dat Promag 53 programmed
Drawing number
Order code
S
71003948
Kit Cover 5X/40/8X/93/65 with window Exd
Drawing number
Order code
8
50094027
Kit Cover 5X/40/8X/65 with window
Drawing number
Order code
8
50094026
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Drawing number
Order code
9
50094029
Kit Cover 5X/40/8X/65 version blind
Drawing number
Order code
9
50094028
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Drawing number
Order code
10
50094040
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Drawing number
Order code
10
50094039
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover Connection terminal
Drawing number
Order code
26
50094038
Repair kit cover, remote version
Drawing number
Order code
26
71247838
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1,5
Drawing number
Order code
15
50096840
Kit 10 extension M20x1.5/PG13,5
Drawing number
Order code
15
50098040
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit Cable gland Profibus PA
Drawing number
Order code
15
50098037
Kit Cable gland Found. Fieldbus
Drawing number
Order code
15
50094984
Kit 2 cable glands G1/2" Nema 6P
Drawing number
Order code
15
71029351
Kit 2 cable glands NPT1/2" Nema 6P
Drawing number
Order code
15
71029352
Kit 1 Bus connector 53/83 Ethernet
Drawing number
Order code
15
71105713
Kit 1 Bus connector 53/83 Ethernet
Drawing number
Order code
15
71105713
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
12
50096839
Kit Bushing to field/SS-housing
Drawing number
Order code
14
50099102
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Kit Seal cover to Wall enclosure
Drawing number
Order code
20
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
11
50094050
Kit parts housing compact Stnd/HT
Drawing number
Order code
22
50098020
Kit parts housing FS Stnd/HT
Drawing number
Order code
24
50098019
Kit housing gasket FS Stnd/HT
Drawing number
Order code
25
50098023
Kit housing gasket compact Stnd/HT
Drawing number
Order code
23
50098024
Promag, cable remote version
Promag 53, retro fit kit In/Output
Transmitter Promag, mounting set
Promag L/W/P/S,E, grounding cable kit
Promag, grounding disc/protection disc
Promag 53/55, software package
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all