©Endress+Hauser
Successor
The flowmeter for highest medium temperatures with genuine loop-powered technology
Read more
High-temperature flowmeter for process applications with a compact, easily accessible transmitter
Read more
High-temperature flowmeter for process applications as remote version with up to 4 I/Os
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
std_productprofile_product_usp_34684_1508942319. Dedicated to chemical and process applications with corrosive liquids and high medium temperatures.
Sensor features
Diverse applications – wide variety of wetted materials. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. Nominal diameter: max. DN 600 (24"). All common Ex approvals. Liner made of PTFE or PFA.
Transmitter features
std_productprofile_product_benefits_34681_1508942231. std_productprofile_product_benefits_34683_1508942232. std_productprofile_product_benefits_34682_1508942239. std_successorproducts_product_differentiating_tech_features_35305_1509527304. std_successorproducts_product_differentiating_tech_features_35308_1509527353. std_successorproducts_product_differentiating_tech_features_35309_1509527353.
Max. process pressure
PN10...40 Cl 150...300 JIS 10...20K AS 2129 Table E AS 4087 PN16
Medium temperature range
-40...+180°C (-40...+356°F)
Ambient temperature range
-20...+60°C -40...+60°C (optional)
Degree of protection
IP 67 (NEMA 4x) IP 68 (Nema 6P)
Display/Operation
Two line display with backlit Push button
Outputs
4...20 mA Pulse/Frequency Status
Hazardous area approvals
ATEX, IECEx, NEPSI, FM, CSA
Pressure approvals and certificates
Most downloaded
Proline Promag 50P, 53P
Technical Information
English version - 10/2017
Electromagnetic flowmeter for measuring the flow rate in chemical or
process
applications
EN
DE FR IT JA PL PT RU ZH
01/10/2017
18/02/2010
01/07/2005
01/02/2004
15/10/2003
Language:
English
Version:
01/10/2017
File size:
2.5 MB
File name:
TI00047DEN_1317.pdf
Proline Promag 50
English version - 11/2009
Description of the device functions (options and inputs). Additional
documentation for Operating Instructions Proline Promag 50.
EN
CS DE ES FR HU IT JA PL PT RU
01/11/2009
01/03/2005
15/10/2003
01/06/2001
Language:
English
Version:
01/11/2009
File size:
676.9 KB
File name:
BA049DEN_1109.pdf
150 documents
Proline Promag 50P, 53P
Technical Information
Electromagnetic flowmeter for measuring the flow rate in chemical or process applications
EN
German French Italian Japanese Polish Portuguese Russian Chinese
01/10/2017
18/02/2010
01/07/2005
01/02/2004
15/10/2003
Language:
English
Version:
01/10/2017
File size:
2.5 MB
File name:
TI00047DEN_1317.pdf
Proline Promag 50
PROFIBUS DP/PA
Description of
Device Functions
Description of the device functions (options and inputs). Additional documentation for Operating Instructions PROline Promag 50 PROFIBUS-PA.
EN
German Spanish French
28/06/2010
01/10/2005
01/04/2001
Language:
English
Version:
28/06/2010
File size:
717.1 KB
File name:
BA056DEN_0610.pdf
Proline Promag 50
PROFIBUS DP/PA
Operating Instructions
Electromagnetic flowmeter
EN
German Spanish French
27/11/2017
01/02/2015
01/04/2014
09/05/2011
01/12/2010
Language:
English
Version:
27/11/2017
File size:
9.6 MB
File name:
BA00055DEN_1717.pdf
Description of the device functions (options and inputs). Additional documentation for Operating Instructions Proline Promag 50.
EN
Czech German Spanish French Hungarian Italian Japanese Polish Portuguese Russian
01/11/2009
01/03/2005
15/10/2003
01/06/2001
Language:
English
Version:
01/11/2009
File size:
676.9 KB
File name:
BA049DEN_1109.pdf
Proline Promag 53
HART
Operating Instructions
Electromagnetic flowmeter
EN
Bulgarian Czech German Spanish French Hungarian Italian Japanese Polish Portuguese Russian Chinese
27/11/2017
01/02/2015
01/12/2014
01/04/2014
18/12/2009
Language:
English
Version:
27/11/2017
File size:
9.9 MB
File name:
BA00047DEN_1617.pdf
Proline Promag 50
HART
Operating Instructions
Electromagnetic flowmeter
EN
Bulgarian German Spanish French Hungarian Italian Japanese Polish Portuguese Russian
27/11/2017
01/02/2015
01/04/2014
09/05/2011
01/12/2010
Language:
English
Version:
27/11/2017
File size:
7.7 MB
File name:
BA00046DEN_1717.pdf
Fieldgate Data Access
Operating Instructions
Software for acquiring Fieldgate data Software Version 2.06.xx
EN
German
01/12/2009
08/07/2004
Language:
English
Version:
01/12/2009
File size:
1.7 MB
File name:
BA049SEN.pdf
Proline Promag 50
Brief Operating Instructions
Electromagnetic flowmeter
EN
Bulgarian Czech German Spanish Estonian French Italian Portuguese Russian Serbian Chinese
27/11/2017
04/04/2016
09/09/2015
01/02/2015
01/04/2014
Language:
English
Version:
27/11/2017
File size:
3.5 MB
File name:
KA00026DEN_1917.pdf
Proline Promag 50/53
Assembly Instructions/Montageanleitung
Armoured Cable for Promag 50/53 Remote Version Verstärkte Kabel für Promag 50/53 Getrenntausführung
Language:
English
Version:
01/02/2001
File size:
163.8 KB
File name:
ka012da2.pdf
Replacing amplifier board
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
German
15/11/2018
05/08/2014
Language:
English
Version:
15/11/2018
File size:
393.9 KB
File name:
EA00064DA2_1518.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit P.s.b. 50/51/53 85-260VAC
Drawing number
Order code
F
50096745
Kit p.s.b. 50/53 85-260VAC HE
Drawing number
Order code
F
71039466
Kit p.s.b. 50/53 85-260VAC HE
Drawing number
Order code
F
71039466
Kit P.s.b. 50/51/53 85-260VAC Ex
Drawing number
Order code
F
50096746
Kit p.s.b. 50/53 85-260VAC HE Ex
Drawing number
Order code
F
71039467
Kit P.s.b. 50/51/53 20-55VAC 16-62VDC
Drawing number
Order code
F
50096747
Kit p.s.b.50/53 20-55VAC 16-62VDC HE
Drawing number
Order code
F
71039468
Kit P.s.b. 50/51/53 20-55VAC16-62VDC Ex
Drawing number
Order code
F
50096744
Kit p.s.b.50/53 20-55VAC 16-62VDC HE Ex
Drawing number
Order code
F
71039469
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit meas. amplifier PMAG 50 ECC WEA
Drawing number
Order code
B
50106079
Kit meas. amplifier 50 ECC WEA HE
Drawing number
Order code
B
71039448
Kit meas. amplifier PMAG 50 ECC SEA
Drawing number
Order code
B
50106081
Kit meas. amplifier 50 ECC SEA HE
Drawing number
Order code
B
71039450
Kit meas. amplifier PMAG 50 ECC EES
Drawing number
Order code
B
50106080
Kit meas. amplifier 50 ECC EES HE
Drawing number
Order code
B
71039449
Kit meas. amplifier PMAG 50 WEA EX
Drawing number
Order code
B
50106076
Kit meas. amplifier 50 WEA HE Ex
Drawing number
Order code
B
71039451
Kit meas. amplifier PMAG 50 WEA
Drawing number
Order code
B
50106073
Kit meas. amplifier 50 WEA HE
Drawing number
Order code
B
71039445
Kit meas. amplifier PMAG 50 SEA EX
Drawing number
Order code
B
50106078
Kit meas. amplifier 50 SEA HE Ex
Drawing number
Order code
B
71039453
Kit meas. amplifier PMAG 50 SEA
Drawing number
Order code
B
50106075
Kit meas. amplifier 50 SEA HE
Drawing number
Order code
B
71039447
Kit meas. amplifier PMAG 50 EES EX
Drawing number
Order code
B
50106077
Kit meas. amplifier 50 EES HE Ex
Drawing number
Order code
B
71039452
Kit meas. amplifier PMAG 50 EES
Drawing number
Order code
B
50106074
Kit meas. amplifier 50 EES HE
Drawing number
Order code
B
71039446
Kit commodul Iout passive/Frequency Exi
Drawing number
Order code
C
50098302
Kit I/O Iout passive/Frequency HE Exi
Drawing number
Order code
C
71039479
Kit commodul Iout active/Frequency Exi
Drawing number
Order code
C
50098303
Kit I/O Iout active/Frequency HE Exi
Drawing number
Order code
C
71039478
Kit com50/51/40/80/90 I+F/stat.in+outEx
Drawing number
Order code
C
50096759
Kit I/O 50/80 I+F status in+out HE EX
Drawing number
Order code
C
71039473
Kit commodul current/frequency out Ex
Drawing number
Order code
C
50096757
Kit I/O 50/80 current/frequ. out HE EX
Drawing number
Order code
C
71039474
Drawing number
Order code
C
71066579
Kit I/O 50/53/55/80/83 Profib. PA HE Ex
Drawing number
Order code
C
71066580
Kit com Pline 50/90 current out Ex
Drawing number
Order code
C
50096756
Kit I/O 50 current out HE EX
Drawing number
Order code
C
71039710
Kit I/O 50/53/55/83/65/8ME Profib. DP Ex
Drawing number
Order code
C
71021742
Kit I/O 50/53/55/83 Profibus DP HE EX
Drawing number
Order code
C
71039484
Kit display mod 50/51/80/65 >=V1.06.00
Drawing number
Order code
E
50108132
Kit disp.50/51/80/90/65 Wall >=V1.06.00
Drawing number
Order code
J
50108131
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
21
50094017
Kit Bus/connec.b.5X/40/8X/65 field hous.
Drawing number
Order code
G
50094016
Kit connec. board PMAG5X wall enclo.
Drawing number
Order code
19
50094015
Kit connec. board 50/53/55 wall encl.HE
Drawing number
Order code
19
71039496
Kit connec. board In/Output Wall encl
Drawing number
Order code
18
50094014
Kit connection board D/E/L/P/S/W FS
Drawing number
Order code
A
50098018
Kit connection board D/E/L/P/S/W FS HE
Drawing number
Order code
A
71039497
Kit Termin.Block field hous. 5X/8X/40/65
Drawing number
Order code
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit S-Dat Promag 50 programmed
Drawing number
Order code
S
71003946
Kit Cover 5X/40/8X/93/65 with window Exd
Drawing number
Order code
8
50094027
Kit Cover 5X/40/8X/65 with window
Drawing number
Order code
8
50094026
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Drawing number
Order code
9
50094029
Kit Cover 5X/40/8X/65 version blind
Drawing number
Order code
9
50094028
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Drawing number
Order code
10
50094040
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Drawing number
Order code
10
50094039
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover Connection terminal
Drawing number
Order code
26
50094038
Repair kit cover, remote version
Drawing number
Order code
26
71247838
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1,5
Drawing number
Order code
15
50096840
Kit 10 extension M20x1.5/PG13,5
Drawing number
Order code
15
50098040
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit Cable gland Profibus PA
Drawing number
Order code
15
50098037
Kit 2 cable glands G1/2" Nema 6P
Drawing number
Order code
15
71029351
Kit 2 cable glands NPT1/2" Nema 6P
Drawing number
Order code
15
71029352
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
12
50096839
Kit Bushing to field/SS-housing
Drawing number
Order code
14
50099102
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Kit Seal cover to Wall enclosure
Drawing number
Order code
20
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
11
50094050
Kit parts housing compact Stnd/HT
Drawing number
Order code
22
50098020
Kit parts housing FS Stnd/HT
Drawing number
Order code
24
50098019
Kit housing gasket FS Stnd/HT
Drawing number
Order code
25
50098023
Kit housing gasket compact Stnd/HT
Drawing number
Order code
23
50098024
Promag, cable remote version
Transmitter Promag, mounting set
Promag L/W/P/S,E, grounding cable kit
Promag, grounding disc/protection disc
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all